HUBBELL
Twin Adjustable Thermostat Heating Normally Open/Normally Open -10/80 Celsius
Image of TTANONO1080C Twin Adjustable Thermostat Heating Normally Open/Normally Open -10/80 Celsius
*Representative image
Image of TTANONO1080C Twin Adjustable Thermostat Heating Normally Open/Normally Open -10/80 Celsius
Image of TTANONO1080C Twin Adjustable Thermostat Heating Normally Open/Normally Open -10/80 Celsius
Image of TTANONO1080C Twin Adjustable Thermostat Heating Normally Open/Normally Open -10/80 Celsius

Twin Adjustable Thermostat Heating Normally Open/Normally Open -10/80 Celsius

Brand: Wiegmann

Catalog ID: TTANONO1080C

Twin Adjustable Thermostat Heating Normally Open/Normally Open -10/80 Celsius

Thermostats are designed to be used with many heating or cooling devices. This allows the heating or cooling equipment to operate when needed and save energy.

  • Dual adjustable thermostat allowing control of cooling equipment
  • Color coded blue dials indicate normally open for cooling
  • Connection is a 2 pole terminal for 14-20 AWG
  • Easily installed by clip mounting on 35mm DIN Rail
  • Temperature range is 10-80 C

General

Application

Cooling

Catalog Number

TTANONO1080C

Color

Gray

Material

PC Plastic

Type

Thermostat

UPC

786725886234

Dimensions

Actual Depth

1.67 in

Actual Height

2.36 in

Actual Width

2.85 in

Depth

2 in

Height

2 in

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL/cUL Recognized

Logistics

Carton Quantity

15

Pallet Quantity

1