HUBBELL
U28RT_Photo_ColorRGB
U28RT_Photo_ColorRGB

U Die, Index 16

Brand:

Burndy

Catalog ID:

U29XRTWE

U Die, Index 16.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index 16

Product details

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U29XRTWE

Crimp Force Capacity

12 ton

Die Type

U Die

Type

Die

UPC

781810147382

UPC 12 Digit

7818101473822

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads