HUBBELL
Image of UB104 UB104, U-Bolt
Image of UB104 UB104, U-Bolt

UB104, U-Bolt

Brand:

Burndy

Catalog ID:

UB104

Product details

General

Catalog Number

UB104

Connector Type

U Bolt

Material

SILICON BRONZE

UPC

781810001868

Dimensions

Dimension - Thread Size

1/4 - 20

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads