HUBBELL
Image of UB105 UB105, U-Bolt
Image of UB105 UB105, U-Bolt

UB105, U-Bolt

Brand:

Burndy

Catalog ID:

UB105

Product details

General

Catalog Number

UB105

Connector Type

U Bolt

Material

SILICON BRONZE

UPC

781810001875

Dimensions

Dimension - Thread Size

1/4 - 20

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads