HUBBELL
Image of UC25A12SLS UC25A12SLS, Parallel Tap, Aluminum Clamp
Image of UC25A12SLS UC25A12SLS, Parallel Tap, Aluminum Clamp

UC25A12SLS, Parallel Tap, Aluminum Clamp

Brand:

Burndy

Catalog ID:

UC25A12SLS

Product details

General

Catalog Number

UC25A12SLS

Installation Torque Recommended in-lb

180 in-lb

Material

Aluminum

Plated

N

Plating Type

Unplated

UPC

781810128442

UPC 12 Digit

7818101284422

Dimensions

Dimension - Width inch

0.88 in

Dimension - Width mm

22 mm

Conductor Related

Conductor - AL Str Size

1/0 AWG

Conductor - Copper Str Size

12 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

250

Pallet Quantity

7400

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings