HUBBELL
UCG25RS_Photo_ColorCMYK
UCG25RS_Photo_ColorCMYK

UCG28RS, Parallel Clamp, Aluminum

Brand:

Burndy

Catalog ID:

UCG28RS

Multiple purpose parallel groove clamp made of high strength, high conductivity aluminum alloy. Hardware allows for one of two wrench installation,torque:250 in lbs.

  • Multi-purpose parallel groove clamp made of high strength, high conductivity, non-copper bearing aluminum alloy
  • Properly proportioned to minimize stress corrosion and deterioration by galvanic action
  • Interlocking fingers on connector body halves prevent mismatching
  • Square shank, hex head, round collar, high strength galvanized steel bolt allows 1 or 2-wrench installation
  • Supplied pre-filled with PENETROXâ„¢ joint compound and strip sealed

Features: Multiple Purpose Parallel Groove Clamp Made Of High Strength, High Conductivity, Non Copper Bearing Aluminum Alloy, Properly Proportioned To Minimize Stress Corrosion And Deterioration By Galvanic Action, Interlocking Fingers On Connector Body Halves Prevent Mismatching, Square Shank, Hex Head, Round Collar, High Strength Galvanized Steel Bolt Allows One Or Two-Wrench Installation, Also Supplied Pre-Filled With PENETROX Joint Compound And Stripsealed, Width: 1.87 IN, Length: 1.38 IN, Height: 2.21 IN

Product details

General

Application

For All Combinations Of Copper, Aluminum, ACSR, 6201 And 5005

Catalog Number

UCG28RS

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum

Plated

N

Plating Type

Unplated

Sub Brand

TAPIT

Trade Name

TAPITâ„¢

Type

UCG-RS

UPC

781810012802

Dimensions

Dimension - B Length fraction

2-1/5 in

Dimension - B Length inch

2.20 in

Dimension - Height fraction

2-3/4 in

Dimension - Height inch

2.75 in

Dimension - Height mm

69.9 mm

Dimension - Width fraction

2-1/5 in

Dimension - Width inch

2.20 in

Conductor Related

Conductor - AAAC 5005 Size A

123.3 (7) kcmil;155.4 (7) kcmil;195.7 (7) kcmil;246.9 (7) kcmil

Conductor - AAAC 5005 Size A Range

123.3 (7) kcmil-246.9 (7) kcmil

Conductor - AAAC 5005 Size B

30.58 (7) kcmil;48.69 (7) kcmil;77.47 (7) kcmil;123.3 (7) kcmil;155.4 (7) kcmil;195.7 (7) kcmil;246.9 (7) kcmil

Conductor - AAAC 5005 Size B Range

30.58 (7) kcmil-246.9 (7) kcmil

Conductor - AAAC 6201 Size A

123.3 (7) kcmil;155.4 (7) kcmil;195.7 (7) kcmil;246.9 (7) kcmil

Conductor - AAAC 6201 Size A Range

123.3 (7) kcmil-246.9 (7) kcmil

Conductor - AAAC 6201 Size B

30.58 (7) kcmil;48.69 (7) kcmil;77.47 (7) kcmil;123.3 (7) kcmil;155.4 (7) kcmil;195.7 (7) kcmil;246.9 (7) kcmil

Conductor - AAAC 6201 Size B Range

123.3 (7) kcmil-246.9 (7) kcmil

Conductor - AL Str Size A

1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - AL Str Size A Range

1/0 AWG-4/0 AWG

Conductor - AL Str Size B

1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - AL Str Size B Range

1/0 AWG-4/0 AWG

Conductor - Copper Str Size A

1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Size A Range

1/0 -4/0 AWG

Conductor - Copper Str Size B

1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Size B Range

1/0 -4/0 AWG

Conductor Type

  • AL C Str-Size A
  • CU C Solid-Size A
  • CU C Str-Size A
  • AAAC C 5005-Size A
  • AAAC C 6201-Size A
  • AL C Str-Size B
  • CU C Solid-Size B
  • CU C Str-Size B
  • AAAC C 5005-Size B
  • AAAC C 6201-Size B

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1