HUBBELL
UCG25RS_Photo_ColorCMYK
UCG25RS_Photo_ColorCMYK

UCG32RTNS, Multi-purpose parallel groove clamp

Brand:

Burndy

Catalog ID:

UCG32RTNS

Product details

General

Catalog Number

UCG32RTNS

Material

Aluminum

Plated

N

Plating Type

Unplated

Trade Name

TAPITâ„¢

UPC

781810177785

UPC 12 Digit

7818101777855

Dimensions

Dimension - Height mm

0 mm

Conductor Related

Conductor Type

  • AL C Str-Size A
  • CU C Solid-Size A
  • CU C Str-Size A
  • AAAC C 5005-Size A
  • AAAC C 6201-Size A
  • AL C Str-Size B
  • CU C Solid-Size B
  • CU C Str-Size B
  • AAAC C 5005-Size B
  • AAAC C 6201-Size B

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads