HUBBELL
UCK1UL_Photo_ColorCMYK
UCK1UL_Photo_ColorCMYK

UCK2UL, Interlocking-finger Parallel Clamp, #6 AWG Sol/Str Cu, 1/4"-5/16" Galvanized Steel Guy Wire, Tin-Plated Copper

Brand:

Burndy

Catalog ID:

UCK2UL

Product details

General

Catalog Number

UCK2UL

Installation Torque Recommended in-lb

180 LBS/in

Material

Aluminum

Plated

Y

Plating Type

Tin - Electro Plated

UPC

781810120828

UPC 12 Digit

7818101208288

Dimensions

Dimension - Height fraction

1-7/16 in

Dimension - Height inch

1.4375 in

Dimension - Height mm

36.5 mm

Dimension - L Length Overall mm

25 mm

Dimension - Length Overall inch

1 in

Dimension - Width fraction

1-7/16 in

Dimension - Width inch

1.4375 in

Dimension - Width mm

37 mm

Conductor Related

Conductor - Copper Solid Size B

6 Sol

Conductor - Copper Str Size B

6 Str

Conductor - Galvanized Steel Str Size Range

1/4 in -5/16 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

150

Minimum Pack Quantity

1

Pallet Quantity

14400

Resources and downloads