HUBBELL
Image of EM-2081 "Ultrabond II" Bonding Braid & Web

"Ultrabond II" Bonding Braid & Web

Brand: EMC

Catalog ID: EM-2081

#6 AWG braided tinned copper wire with factory-installed eyelets with integral arms, 3" spacing, hole diameter 1⁄4"

Bonding Braid for Rehab of pedestals and aerial closures. Provides Bond when using heat shrinkable material. Gas-tight crimp maximizes conductivity by reducing cold flow and corrosion.

# 6 AWG Tinned Braid with eyelet with arms will not become loose, can be cut into any desired length

General

Catalog Number

EM-2081

Material

Copper

Dimensions

Dimensions

25 ft x .735 in x .140 in

Height

.140 in

Length

25 ft

Weight

3.47 lb

Width

.735 in