HUBBELL
Image of 33257102C UltraVac 15kV, 110kV BIL, 400A Solid Dielectric Vacuum Switch Compact, 18"
Image of 33257102C UltraVac 15kV, 110kV BIL, 400A Solid Dielectric Vacuum Switch Compact, 18"

UltraVac 15kV, 110kV BIL, 400A Solid Dielectric Vacuum Switch Compact, 18"

Brand: Trinetics

Catalog ID: 33257102C

15kV, 110kV BIL, 400A vacuum switch in solid dielectric insulation, with 2-hole terminal pads, manual handle, 120V solenoid operator, 5-pin receptacle, NEMA type pole mounting hanger, and (2) wildlife guards

Trinetics® UltraVac switches set the standard for flexibility,durability and reliability. With high dielectricstrength, easy installation and provenperformance beyond ANSI C37.66 standards,UltraVac® switches are ideal for demanding,long life applications.

  • Our most flexible line of switches, UltraVac vacuum capacitor switches can accommodate a wide variety of switching applications while simultaneously offering a unique combination of longevity.
  • Such as maintenance-free operation, durability, reliability, high dielectric strength, easy installation and performance that surpasses ANSI standards.
  • UltraVac switches are designed for 110kV, 125kV and 150kV BIL applications.
  • Best-in-class C2 restrike rating.
  • 5-pin auxiliary receptacle included standard, but optional auxiliary contacts are available.

Product details

General

Catalog Number

33257102C

Interruption Type

Cycloaliphatic Epoxy

Operating Mechanism

Solenoid

Switch Type

Vacuum in solid dielectric

Type

UltraVac - Compact

UPC

096359706106

Electrical Ratings

Creep and Leakage Distance

18"

Current Rating

400 A

Operating Voltage

120 VAC

Phase

Single Phase

Resources and downloads

Specifications