HUBBELL
Image of RU170W Under Cabinet Distribution Box, Slim, Non-Metallic, Stainless Steel
Image of RU170W Under Cabinet Distribution Box, Slim, Non-Metallic, Stainless Steel

Under Cabinet Distribution Box, Slim, Non-Metallic, Stainless Steel

Brand:

Bryant

Catalog ID:

RU170W

Under Cabinet Distribution Box, Slim, Non-Metallic, Stainless Steel

  • Mounting hardware included
  • Available with nylon or metal cover
  • Custom configurable, accepts any decorator style device

Product details

General

Application

  • Under Cabinet/Counter Power Distribution

Catalog Number

RU170W

Color

White

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Slim Box

Material

Steel

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

1) Decorator Opening

Specifications

Material - White Nylon

UPC

883778112997

Dimensions

Display Size

1-Gang

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

Industry Standard(s)

  • CSA Certified
  • UL Listed E31999

Logistics

Carton Quantity

10

Pallet Quantity

1960

Resources and downloads