HUBBELL
Image of ATS-02853 Universal AP and Antenna Articulating Mount v3
Image of ATS-02853 Universal AP and Antenna Articulating Mount v3
Image of ATS-02853 Universal AP and Antenna Articulating Mount v3
Image of ATS-02853 Universal AP and Antenna Articulating Mount v3
Image of ATS-02853 Universal AP and Antenna Articulating Mount v3

Universal AP and Antenna Articulating Mount v3

Brand:

AccelTex Solutions

Catalog ID:

ATS-02853

ATS-02853 (former catalog number ATS-APANTARTMNT-UNIV3). The AccelTex Solutions Universal AP and Antenna Articulating Mount Version 3 allows an AP and an antenna to be mounted in the same location. The mount can be fastened to a ceiling or wall, to an I-beam or to a piece of all-thread. The mount allows both horizontal and vertical articulation of the antenna. This mount includes a long TBAR mounting plate and includes special insert holes for APs that use DART connectors. The Version 3 has the following modifications:
  • Aruba mounting hole pattern has been added to all included mounting plates for better compatibility with newer Aruba APs
  • All-thread mounting bracket has been redesigned to enhance mounting security and safety
Antenna adapter plates are available for better compatibility:
  • ATS-APANTARTMNT-UNIV1-ADP-2566D
  • ATS-APANTARTMNT-UNIV1-ADP-2566P

Product details

General

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Catalog Number

ATS-02853

Color

White

Compatibility

  • Aruba/HP AP-314
  • Aruba/HP AP-324
  • Aruba/HP AP-334
  • Aruba/HP AP-514
  • Aruba/HP AP-534
  • Aruba/HP AP-634
  • Aruba/HP AP-654
  • Cisco 3802e
  • Cisco Catalyst 9120AXE
  • Cisco Catalyst 9117
  • Meraki MR42E
  • Meraki MR46E
  • Meraki MR53E
  • Extreme AP305CX
  • Extreme AP3000X
  • Extreme AP460e
  • Extreme AP510CX
  • Mist AP32E
  • Mist AP43E

Installation Type

3/8" All-Thread Mount, Ceiling, I-Beam, Metal Strapping, Wall

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620438733

Dimensions

Height

0 in

Length

0 in

Width

0 in

Resources and downloads

Specifications