
Brand: AccelTex Solutions
Catalog ID: ATS-04268
The AccelTex Solutions AP L-Bracket wall mount features an updated white color to more easily blend into multiple interior environments. This model replaces the ATS-03521.
Application
Indoors
Catalog Number
ATS-04268
Color
White
Compatibility
Material
Steel
UPC
662620447230
Dimensions
9.8 in x 7.4 in x 5.2 in
Height
5.2 in
Length
9.8 in
Weight
2.45 lb
Width
7.4 in
Compatibility