HUBBELL
Image of UBKTMK Universal Banding Kit, Strand/Messenger

Universal Banding Kit, Strand/Messenger

Brand: Opti-Loop

Catalog ID: UBKTMK

Used to mount splice closure to messenger using universal bands.

Aerial hanging bracket for mounting splice closure to horizontal messenger strand. Non-adjustable design.

Includes: (2) TMK brackets with side bar assemblies, (2) Universal bands

General

Application

Attaches splice closure to strand/messenger

Catalog Number

UBKTMK

Material

6063 Alloy Aluminum

Material - Bolt

Galvanized

Material - Hardware

Stainless steel (band)

Material - Hex Nut

Galvanized

Product Category

Communications Connectors

UPC

096359664697

Dimensions

Dimensions

10.250 in x 9.500 in x 7.000 in

Height

7 in

Length

10.25 in

Weight

0.83 lb

Width

9.5 in

Conductor Related

Conductor Type

Messenger Strand

Messenger Diameter - Maximum

0.25 in

Messenger Diameter - Minimum

0.313 in