

Brand: Killark
Catalog ID: UNY5-EX
Threaded for rigid conduit or IMC. Tapered threads (NPT). Strong and durable construction.
Application
UNY unions are used to connect two pieces of conduit or attach conduit to junction boxes, fittings, or devices. Permits removal of equipment without turning or removal of conduit.
Catalog Number
UNY5-EX
Color
Glossy gray
EU RoHS Indicator
Finish Type
Zinc Plated
Material
Iron
Product Family
Fittings
Series
UNY Series
Type
Male to Female Union
UPC
783936072166
Dimensions
4 in x 4 in x 4 in
Gross Weight with Packaging
1.99
Height
4 in
Hub Size
1-1/2"
Length
4 in
Width
4 in
ATEX File Number
ITS09ATEX16417U
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Hazardous Rating(s)
IECEx File Number
IECExITS09.0024U
Carton Quantity
4