

Brand: Bryant
Catalog ID: USBB15ALA
Application
USB Charging/Power
Catalog Number
USBB15ALA
Color
Light Almond
Environmental Conditions
Indoor Dry Unless Protected by Additional Means
EU RoHS Indicator
Insulation
N/A
Material
Composite
Mounting Method
Mounting Screws
Series
Hubbell-PRO
Size
Standard Sized Product
Style
Style Line Decorator
Temperature Rating
Maximum continuous 75°C, minimum -40°C (w/o impact)
Type
Two Type A Ports
UPC
781786917095
Size
Standard Sized Product
Amperage Rating
15 A
Current / Amperage Rating
15 A
Dielectric Strength
1500 V Withstand
Phase
Single Phase
Voltage Rating
125 V
Wattage
1815 W
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#14-10 AWG
Environmental Conditions
Indoor Dry Unless Protected by Additional Means
EU RoHS Indicator
Industry Standard(s)
cULus Listed to UL498, UL1310
Nema Rating
5-15R
Temperature Rating
Maximum continuous 75°C, minimum -40°C (w/o impact)
Mounting Method
Mounting Screws
Carton Quantity
10