HUBBELL
Image of C4031767 Utility Head Stick 8 ft (2.4 m) handle
Image of C4031767 Utility Head Stick 8 ft (2.4 m) handle
Buy America(n) Qualified

Utility Head Stick 8 ft (2.4 m) handle

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4031767

Epoxiglas® STICK W/UTL HEAD, 1-1/4"X8', Gator-look shape makes Utility Head popular for many hot line jobs: Placing and removing blocks, slings, circuit breakers,line hooks and strain breakers.

Designed for placing/removing blocks, slings, circuit breakers, line hooks and strain breakers

Product details

General

Catalog Number

C4031767

EU RoHS Indicator

No

Storage Bag Included?

P643-8 (Bag not included. Must be ordered separately.)

UPC

096359019435

Dimensions

Dimensions

106 in x 4.38 in x 4.38 in

Dimensions Metric

269.2 mm x 11.1 mm x 11.1 mm

Height

4.38 in

Height Metric

11.1 mm

Length

106 in

Length Metric

269.2 mm

Weight

4.5 lb

WeightMetric

2 kg

Width

4.38 in

WidthMetric

11.1 mm

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Resources and downloads

Specifications