HUBBELL
Image of VBA VBA - V Adapter Mounting Plate - Adapts to VB/VJ/Steel 3½" - 4" Splice Box

VBA - V Adapter Mounting Plate - Adapts to VB/VJ/Steel 3½" - 4" Splice Box

Brand: Killark

Catalog ID: VBA

V Series - V Adapter Mounting Plate - Adapts Fixture Body To VB/VJ/Steel 3½" and 4" Splice Boxes - Supplied with Gasket

Adapts fixture body to VB, VJ, or steel 3-1/2" and 4" splice boxes. Supplied with gasket.

General

Application

For use with V Series lighting.

Catalog Number

VBA

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Number of Lamps

0

Type

Adapter Mounting Plate

UPC

783936730042

Dimensions

Dimensions

1 in x 3 in x 3 in

Gross Weight with Packaging

0.23

Height

3 in

Length

1 in

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Lamps

0

Logistics

Carton Quantity

10