

Brand: Killark
Catalog ID: VCGP-100
Clear tempered globe for V Series lighting.
Application
For use with V Series lighting.
Catalog Number
VCGP-100
Color
Clear
Material
Glass
Optic Type
Globe Only
Product Family
Lighting
Series
V Series
Type
Glass Globe
UPC
783936710204
Dimensions
7 in x 4 in x 4 in
Gross Weight with Packaging
1.09
Height
4 in
Length
7 in
Width
4 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
10