HUBBELL
Image of HC012026020 VCH2 Valve Cover, Heated, Insulated Enclosure, Fiberglass
* Representative image
Image of HC012026020 VCH2 Valve Cover, Heated, Insulated Enclosure, Fiberglass
play

VCH2 Valve Cover, Heated, Insulated Enclosure, Fiberglass

Brand: HOT BOX

Catalog ID: HC012026020

VCH2 Valve Cover - Insulated - 12W X 26L X 20H (Heated).

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Easy Maintenance Access - Flip top lid design provides quick access.
  • Weatherproof & Vandal Resistance - Overlapping lid seam design helps keep vandals and mother nature out. Also includes a lockable top and steel anchors (padlocks are not included).
  • Durable & Corrosion Resistant - Reinforced fiberglass with a smooth, UV resistant gelcoat provides a corrosion proof finish that both looks good and stands up to the elements.
  • Superior Freeze Protection - Wall-mounted heater or self-regulating heat trace tape provides freeze protection.
  • Durable & Fast Installation - Lightweight enclosure and reinforced exterior mounting flange make installation a breeze.

Product details

General

ASSE Classification

Class I (Freeze Protection)

Catalog Number

HC012026020

Description - Heater

120V single phase self regulating heat trace tape (12ft long)

Heated?

Yes

Insulated?

Yes

Material

Fiberglass

Dimensions

Dimensions

26 in x 12 in x 20 in

Height

20 in

Length

26 in

Mounting Pad / Base Plate Dimensions

27 X 43

Weight

48 lb

Width

12 in

Electrical Ratings

Wattage - Heater

(1) 60 W

Certifications And Compliance

Industry Standard(s)

ASSE 1060 Certified

Media

Videos

play
Hubbell Power Systems In Depth: Hot Box Overview