HUBBELL
VE3Q0036E30X2GLG - VE3 36W Emergency, 120-277V, 3/4" Ceiling Mount, with Globe and Guard
Image of VE3Q0036E30X2GLG VE3Q0036E30X2GLG - VE3 36W Emergency, 120-277V, 3/4" Ceiling Mount, with Globe and Guard
Image of VE3Q0036E30X2GLG VE3Q0036E30X2GLG - VE3 36W Emergency, 120-277V, 3/4" Ceiling Mount, with Globe and Guard

VE3Q0036E30X2GLG - VE3 36W Emergency, 120-277V, 3/4" Ceiling Mount, with Globe and Guard

Brand: Killark

Catalog ID: VE3Q0036E30X2GLG

VE3 36W Emergency, 120-277V, 3/4" Ceiling Mount, with Globe and Guard

  • Quad-Pin triple-tube long-life compact fluorescent lamps included
  • World Voltage 120-277VAC 50-60 Hz
  • LED charging indicator light visible through lens
  • Prewired terminal block for easy power connection
  • Two lamp models include two independent redundant systems
  • Six mounting splice box types - Pendant, Ceiling, Wall bracket, Cone Top, 25° Angle Stanchion, Straight Stanchion.
  • Normally shipped as components for fast delivery or may be ordered factory assembled.
  • Options for Fuses and Quick Disconnect

The VE3Q Series Emergency Compact Fluorescent High bay luminaires are designed for easy installation in high bay applications. This fixture is made with a cast copper-free aluminum housing and mount that is suitable for harsh and hazardous environments.

General

Catalog Number

VE3Q0036E30X2GLG

Finish Type

Powder Epoxy Paint

Lamp Type

Quad Pin

Light Source

  • Compact Fluorescent
  • Compact Fluorescent

Lumen Range

0-2,000 lm

Lumens

800

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

  • Ceiling
  • Ceiling

Optic Type

Glass Globe - Clear

Product Family

Lighting

Series

VE3Q Series

UPC

783936114552

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

22.2

Voltage Rating

120-277 VAC

Wattage

36 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2

IP Rating

IP66

Operational

Lumen Range

0-2,000 lm

Lumens

800

Logistics

Carton Quantity

1