

Brand: Killark
Catalog ID: VE3Q3232E30
The VE3Q Series Emergency Compact Fluorescent High bay luminaires are designed for easy installation in high bay applications. This fixture is made with a cast copper-free aluminum housing and mount that is suitable for harsh and hazardous environments.
Catalog Number
VE3Q3232E30
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Lamp Type
Quad Pin
Light Source
Lumen Range
2,001-5,000 lm
Lumens
2400
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Optic Type
Luminaire Only
Product Family
Lighting
Series
VE3Q Series
UPC
783936079547
Frequency Rating
50/60 Hz
Lumens Per Watt
75
Voltage Rating
120-277 VAC
Wattage
32 W
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Hazardous Rating(s)
IP Rating
IP66
Lumen Range
2,001-5,000 lm
Lumens
2400