

Brand: Killark
Catalog ID: VE3Q3618E30B2GLG
The VE3Q Series Emergency Compact Fluorescent High bay luminaires are designed for easy installation in high bay applications. This fixture is made with a cast copper-free aluminum housing and mount that is suitable for harsh and hazardous environments.
Catalog Number
VE3Q3618E30B2GLG
Finish Type
Powder Epoxy Paint
Lamp Type
Quad Pin
Light Source
Lumen Range
2,001-5,000 lm
Lumens
2400
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Optic Type
Glass Globe - Clear
Product Family
Lighting
Series
VE3Q Series
UPC
783936114378
Hub Size
3/4"
Frequency Rating
50/60 Hz
Lumens Per Watt
66.7
Voltage Rating
120-277 VAC
Wattage
36 W
Buy America(n) Qualified
Contact Manufacturer
Hazardous Rating(s)
IP Rating
IP66
Lumen Range
2,001-5,000 lm
Lumens
2400
Carton Quantity
1