

Brand: Killark
Catalog ID: VE3Q8484E30D5GLG
The VE3Q Series Emergency Compact Fluorescent High bay luminaires are designed for easy installation in high bay applications. This fixture is made with a cast copper-free aluminum housing and mount that is suitable for harsh and hazardous environments.
Catalog Number
VE3Q8484E30D5GLG
Finish Type
Powder Epoxy Paint
Lamp Type
Quad Pin
Light Source
Lumen Range
5,001-10,000 lm
Lumens
6400
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Optic Type
Glass Globe - Clear
Product Family
Lighting
Series
VE3Q Series
UPC
783936115115
Hub Size
1-1/2"
Frequency Rating
50/60 Hz
Lumens Per Watt
76.2
Voltage Rating
120-277 VAC
Wattage
84 W
Buy America(n) Qualified
Contact Manufacturer
Hazardous Rating(s)
IP Rating
IP66
Lumen Range
5,001-10,000 lm
Lumens
6400
Carton Quantity
1