

Brand: Killark
Catalog ID: VE4Q0052E30X2GLG
The VE4Q Series Emergency Compact Fluorescent High bay luminaires are designed for easy installation in high bay applications. This fixture is made with a cast copper-free aluminum housing and mount that is suitable for harsh and hazardous environments.
Catalog Number
VE4Q0052E30X2GLG
Finish Type
Powder Epoxy Paint
Lamp Type
Quad Pin
Light Source
Lumen Range
0-2,000 lm
Lumens
850
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Optic Type
Glass Globe - Clear
Product Family
Lighting
Series
VE4Q Series
UPC
783936115580
Hub Size
3/4"
Frequency Rating
50/60 Hz
Lumens Per Watt
16.3
Voltage Rating
120-277 VAC
Wattage
52 W
Buy America(n) Qualified
Contact Manufacturer
Hazardous Rating(s)
IP Rating
IP66
Lumen Range
0-2,000 lm
Lumens
850
Carton Quantity
1