HUBBELL
Image of 80S0150K09 Veri*Lite Line Post Insulator SR 15 kV
* Representative image
Image of 80S0150K09 Veri*Lite Line Post Insulator SR 15 kV
Buy America(n) Qualified

Veri*Lite Line Post Insulator SR 15 kV

Brand: OHIO BRASS

Catalog ID: 80S0150K09

Line Post 15 kV Universal Clamp / Stud Base 3/4"-10 Tap.

This Veri*Lite Line Post distribution insulator (VLLP) is produced from the highest quality materials and manufactured with Hubbell proprietary silicone rubber for enchanced hydrophobic characteristics backed by thorough testing and research.

  • Weathersheds molded with proprietary silicone rubber
  • Proven direct bond interface

Product details

General

Application

Universal Clamp

Cantilever Bending Strength - Max.

2801 Lbs (12.5 kN)

Cantilever Bending Strength - Routine

1236 Lbs. (5.5 kN)

Catalog Number

80S0150K09

Fitting - Ground/Base

3/4" Stud Base

Fitting - Live Line End

Universal Clamp Al

Material

Silicone

Material - End Fitting

Aluminum

Number of Sheds

3

Tension Range

2500 lb

UPC

096359665991

Dimensions

Angle

0

Diameter - Shed(s)

4.8" (121mm)

Dimensions

15 in x 5 in x 4.77 in

Height

4.77 in

Length

15 in

Length - Effective

13 in

Rod Diameter

1.5 in

Thickness - Housing

0.22" (5.5mm)

Weight

6.9 lb

Width

5 in

Electrical Ratings

Arc Distance - Dry

7.4" (188mm)

Creep and Leakage Distance

11.0" (279mm)

Critical Impulse Flashover (CIFO) - Positive

150 kV

Flashover Voltage - 60 Hz Dry

90 kV

Flashover Voltage - 60 Hz Wet

70 kV

Voltage - Line

15000 V

Voltage Rating

15 kV

Withstand Voltage - Lightning Impulse (Positive)

140 kV

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

ANSI

Logistics

Carton Quantity

3

Pallet Quantity

60

Standard Package

4