HUBBELL
Image of 80S0690000 Veri*Lite Line Post Insulator SR 69 kV
* Representative image
Image of 80S0690000 Veri*Lite Line Post Insulator SR 69 kV
Buy America(n) Qualified

Veri*Lite Line Post Insulator SR 69 kV

Brand: OHIO BRASS

Catalog ID: 80S0690000

Horizontal Line Post 69 kV Two Hole Blade / Gain Base.

This Veri*Lite Line Post distribution insulator (VLLP) is produced from the highest quality materials and manufactured with Hubbell proprietary silicone rubber for enchanced hydrophobic characteristics backed by thorough testing and research.

  • Weathersheds molded with proprietary silicone rubber
  • Proven direct bond interface

Product details

General

Application

Horizontal Line Post

Cantilever Bending Strength - Max.

2470 Lbs (11.0 kN)

Cantilever Bending Strength - Routine

1235 Lbs. (5.5 kN)

Catalog Number

80S0690000

EU RoHS Indicator

Contact Manufacturer

Fitting - Ground/Base

Gain Base

Fitting - Live Line End

Two Hole Blade

Material

Silicone

Material - End Fitting

Galvanized Steel

Number of Sheds

12

Tension Range

2500 lb

UPC

096359438748

Dimensions

Angle

6

Diameter - Shed(s)

7.5" (190mm) / 5.2" (132mm)

Dimensions

28.5 in x 14.5 in x 4.8 in

Height

4.8 in

Length

28.5 in

Length - Effective

25.8 in

Rod Diameter

1.75 in

Thickness - Housing

0.15" (3.8mm)

Weight

22.1 lb

Width

14.5 in

Electrical Ratings

Arc Distance - Dry

22.3" (566mm)

Creep and Leakage Distance

58.2" (1478mm)

Critical Impulse Flashover (CIFO) - Positive

360 kV

Flashover Voltage - 60 Hz Dry

230 kV

Flashover Voltage - 60 Hz Wet

180 kV

Voltage - Line

69000 V

Voltage Rating

69 kV

Withstand Voltage - Lightning Impulse (Positive)

330 kV

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

ANSI

Logistics

Pallet Quantity

35