HUBBELL
Veri*Lite PDI DS-15 Deadend Insulator (ESP)
Image of 4010150215 Veri*Lite PDI DS-15 Deadend Insulator (ESP)

Veri*Lite PDI DS-15 Deadend Insulator (ESP)

Brand: OHIO BRASS

Catalog ID: 4010150215

ESP Rubber Clevis Tongue 15kV Deadend Insulator DS-28/PDI-15

This Veri*Lite distribution polymer deadend insulator (PDI) is produced from the highest quality materials and manufactured with ESP™ rubber backed by thorough testing and research.

  • Weathersheds:
  • These Veri*Lite Insulators are manufactured with ESP™ rubber, the same proven material used in PDV arresters and Hi*Lite Insulators.

Insulators are available with other ANSI and IEC end fittings. Please refer to the catalog for the configurable options available.

General

Application

Deadend

Catalog Number

4010150215

Fitting - Ground/Base

Clevis

Fitting - Live Line End

Tongue

Insulator Type

DS15

Material

ESP Rubber

Material - End Fitting

Steel

Material - Pin (Cotter)

Stainless Steel

Material Type

Non-Standard

Number of Sheds

5

Shed Style

Uniform

Strength Rating - Ultimate

15000 lb

Tensile Strength

15 K

Tensile Strength - Routine

7500

Type

PDI-15

UPC

096359071754

Dimensions

Diameter - Shed(s)

3.85

Diameter - Small Shed

2.65

Dimensions

14.31 in x 3.85 in x 3.85 in

Height

3.85 in

Length

14.31 in

Length - Effective

12.5 in

Rod Diameter

0.625

Thickness - Housing

0.1

Weight

2.37 lb

Width

3.85 in

Electrical Ratings

Arc Distance - Dry

8

Creep and Leakage Distance

16 IN (406 mm)

Critical Impulse Flashover (CIFO) - Negative

170

Critical Impulse Flashover (CIFO) - Positive

150

Flashover Voltage - 60 Hz Dry

100

Flashover Voltage - 60 Hz Wet

80

Voltage - Line

15000 V

Withstand Voltage - 60 Hz Dry

90

Withstand Voltage - 60 Hz Wet

70

Certifications And Compliance

Industry Standard(s)

ANSI DS-15

Force Related

Strength Rating - Ultimate

15000 lb

Tensile Strength

15 K

Tensile Strength - Routine

7500

Configuration

Number of Sheds

5

Logistics

Pallet Quantity

540

Standard Package

15