MY LISTS
HUBBELL
Image of 8010280215 Veri*Lite PDI DS-35 Deadend Insulator (Silicone)
Image of 8010280215 Veri*Lite PDI DS-35 Deadend Insulator (Silicone)
Buy America(n) Qualified

Veri*Lite PDI DS-35 Deadend Insulator (Silicone)

Brand: OHIO BRASS

Catalog ID: 8010280215

Silicone Polymer Clevis Tongue 35kV Deadend Insulator DS-35/PDI-25

This Veri*Lite distribution polymer deadend insulator (PDI) is produced from the highest quality materials and manufactured with Hubbell proprietary silicone rubber for enchanced hydrophobic characteristics backed by thorough testing and research.

  • Weathersheds:
  • These Veri*Lite Insulators are manufactured with silicone rubber with Ohio Brass proprietary compound, the same proven material used in Quadri*Sil Transmission Insulators.

Insulators are available with other ANSI and IEC end fittings. Please refer to the catalog for the configurable options available.

Product details

General

Application

Deadend

Cantilever Bending Strength - Routine

7500

Catalog Number

8010280215

Construction Material - Main

Silicone Polymer

EU RoHS Indicator

Contact Manufacturer

Fitting - Ground/Base

Clevis

Fitting - Live Line End

Tongue

Insulator Type

DS35

Material

Silicone Polymer

Material - End Fitting

Steel

Material - Pin (Cotter)

Stainless Steel

Number of Sheds

10

Shed Style

Uniform

Strength Rating - Ultimate

15000 lb

Tensile Strength

15 K

Tensile Strength - Routine

7500

Type

PDI-25

UPC

096359433460

Dimensions

Diameter - Shed(s)

3.3

Diameter - Small Shed

2.4

Length - Effective

17.5 in

Rod Diameter

0.625

Thickness - Housing

0.148

Weight

2.61 lb

Electrical Ratings

Arc Distance - Dry

12.25

Creep and Leakage Distance

26 IN (660 mm)

Critical Impulse Flashover (CIFO) - Negative

250

Critical Impulse Flashover (CIFO) - Positive

235

Flashover Voltage - 60 Hz Dry

140

Flashover Voltage - 60 Hz Wet

120

Voltage - Line

25000 V

Withstand Voltage - 60 Hz Dry

115

Withstand Voltage - 60 Hz Wet

105

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

ANSI DS-28

Logistics

Pallet Quantity

360

Standard Package

15