HUBBELL
VERSA-CRIMP® Series, VC6FTSP Manual Crimping Tool
Image of VC6FTSP VERSA-CRIMP® Series, VC6FTSP Manual Crimping Tool

VERSA-CRIMP® Series, VC6FTSP Manual Crimping Tool

Brand: ANDERSON

Catalog ID: VC6FTSP

Manual, Dieless Crimping Tool for Aluminum and Copper Connectors, Flip Top

  • Flip-top latch provides clear and easy removal from larger connectors in restricted areas
  • Four-nib, dieless crimping head rotates 360 degrees
  • Two-stage pump design allows nibs to travel from full open to full close much faster
  • Crimps range-taking VERSA-CRIMP® and VERSAtileTM aluminum and copper connectors
  • Contents include: Tool, High impact plastic case, Instruction manual and warranty card
  • 2-year limited warranty on tool
  • Repair parts available in kit form only
  • Available accessories include: VCHTG Pressure Gauge

General

Catalog Number

VC6FTSP

Series

VERSA-CRIMP® Series

Style

Compression Tool

UPC

096359461234

Dimensions

Dimensions

25.442 in x 2.500 in x 9.733 in

Height

9.733 in

Length

25.442 in

Weight

12 lb

Width

2.5 in

Conductor Related

Crimping Ranges

#10 Str. - 750 MCM Al/Cu

Logistics

Pallet Quantity

36