HUBBELL
Image of VSG8B Versa-Seal® Joint Compound, 8 oz Bottle
* Representative image
Image of VSG8B Versa-Seal® Joint Compound, 8 oz Bottle
Buy America(n) Qualified

Versa-Seal® Joint Compound, 8 oz Bottle

Brand: ANDERSON

Catalog ID: VSG8B

Anderson Versa-Seal® Joint Compound with conductive grit, 8 oz bottle.

  • Synthetic-based compound for use with Compression Connections
  • 8 oz Plastic bottle

Product details

General

Catalog Number

VSG8B

EU RoHS Indicator

No

Material

Synthetic

Type

Joint Compound

UPC

096359339847

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Carton Quantity

12

Container Size

8 oz

Pallet Quantity

1536

Resources and downloads

Specifications

Sales Drawings