HUBBELL
Image of  Versa-Tech® II Single Phase Recloser
* Representative image
Image of  Versa-Tech® II Single Phase Recloser
play
play
play

Versa-Tech® II Single Phase Recloser

Brand: Hubbell Power Systems

Introduced in 2014, the Versa-Tech® II (VTII)Recloser is the Second Generation of the innovative Versa-Tech recloser. Building on that foundation, it is an electronically controlled recloser configured through a User Interface (UI) through wireless or serial communications. Our latest UI features 44 selectable Time Current Curves, 5 IEEE and 5 IEC curves, and 4 user programmable curves. VT-II recloser offers best-in-class protection features, system diagnostic information, and cyber security per IEEE 1686-2007. The firmware is compliant with IEEE C37.231-2006.

Pole mount, Single-phase recloser solution from Hubbell Power Systems with vacuum interruption technology and programmable electronic controls, suitable for all medium voltage distribution class applications up to 29.3kV.

  • Single phase recloser with magnetic-vacuum interruption technology
  • 8kA, 29.3kV Interrupt Rated
  • 400A Continuous Current Rated
  • 125kV BIL (150kV BIL with standoff insulator)
  • 30,000 Mechanical operations
  • SCADA DNP3 via Versa-Tech Terminal Unit (VTU)
  • Local communication via WiFi, Bluetooth, or Serial

The user-selectable minimum trip, Time-current curves (TCC) and sequencing parameters, GPS Time Stamping, Load usage and fault histories, Oscillography, User-level permissions, Lockout beacon, Non-Reclose/Hot-Line Tag, and more.

Product details

General

Ambient Temp. Range

-40°C to 60 °C

Type

Versa-Tech® Single Phase Recloser

Dimensions

Weight

46 lb

Electrical Ratings

BIL

125 kV

Current Rating

400 A

Frequency Rating

60 Hz

Media

Videos

play
Hubbell® Versa-Tech® Single-Phase Recloser - Programming
play
Hubbell® Versa-Tech® Single-Phase Recloser
play
HUBBELL® Versa-Tech® Single-Phase Recloser - Field Programmability