HUBBELL
Image of  Versa-Tech® LT Single Phase Recloser
* Representative image
Image of  Versa-Tech® LT Single Phase Recloser
play
play
play

Versa-Tech® LT Single Phase Recloser

Brand: Hubbell Power Systems

The Versa-Tech® LT (VTLT) is the most economical Versa-Tech recloser solution for lines up to 100A continuous current. Building on our first-generation Versa-Tech 1 foundation, it is an electronically controlled recloser configured through a User Interface (UI) through wireless or serial communications. The Versa-Tech is a versatile, self-contained, and self-powered data-collecting mechanism that is not only easy to use but also virtually maintenance-free. The Versa-Tech Recloser has been tested to meet or exceed IEEE Standard C37.60-2003.

Pole mount, Single-phase recloser solution from Hubbell Power Systems with vacuum interruption technology and programmable electronic controls, suitable for all medium voltage distribution class applications up to 29.3kV.

  • Single phase recloser with magnetic-vacuum interruption technology
  • 4kA, 29.3kV Interrupt Rated
  • 100A Continuous Current Rated
  • 125kV BIL (150kV BIL with standoff insulator)
  • 10,000 Mechanical operations

Local communication via WiFi, Digi, or Serial; User-selectable minimum trip; Time-current curves (TCC) and sequencing parameters; Event history report and data logging; Lockout beacon; Flexible mounting options; Non-Reclose/Hot-line trip

Product details

General

Ambient Temp. Range

-40°C to 60 °C

Type

Versa-Tech® Single Phase Recloser

Dimensions

Weight

46 lb

Electrical Ratings

BIL

125 kV

Current Rating

100 A

Frequency Rating

50Hz or 60 Hz

Media

Videos

play
Hubbell® Versa-Tech® Single-Phase Recloser - Programming
play
Hubbell® Versa-Tech® Single-Phase Recloser
play
HUBBELL® Versa-Tech® Single-Phase Recloser - Field Programmability