HUBBELL
Image of  Versa-Tech® XC Single Phase Recloser
Image of  Versa-Tech® XC Single Phase Recloser
play
Hubbell® Versa-Tech® Single-Phase Recloser - Programming
play
Hubbell® Versa-Tech® Single-Phase Recloser
+3
HUBBELL® Versa-Tech® Single-Phase Recloser - Field Programmability

Versa-Tech® XC Single Phase Recloser

Brand: Hubbell Power Systems

The Versa-Tech® XC Recloser (VTXC) is the newest addition to the Versa-Tech® Single Phase Recloser Family. The VT-XC was developed on the VTII platform and has the same ratings but includes added features and enhanced operational functionality. As with the entire Versa-Tech® product family, the VT-XC is an electronically controlled recloser configurable with a User Interface (UI) through wireless or serial communications. The VT-XC has enhanced power harvesting capabilities which can power WiFi/Bluetooth or 900MHz Radio communications at lower line loads (6A vs. 10A). These enhancements also provide the ability to power Hubbell’s VT-powered cellular modem, which incorporates onboard SCADA communication. SCADA communication with the use of a Versa-Tech Terminal Unit is also available.

Pole mount, Single-phase recloser solution from Hubbell Power Systems with vacuum interruption technology and programmable electronic controls, suitable for all medium voltage distribution class applications up to 29.3kV.

  • Single phase recloser with magnetic-vacuum interruption technology
  • 8kA, 29.3kV Interrupt Rated
  • 400A Continuous Current Rated
  • 125kV BIL (150kV BIL with standoff insulator)
  • 30,000 Mechanical operations
  • Long-range communication via SCADA Cellular Modem (SCM)
  • DNP3 via Versa-Tech Terminal Unit (VTU)
  • Local communication via WiFi, Bluetooth, Digi, or Serial

The user-selectable minimum trip, Time-current curves (TCC) and sequencing parameters, GPS Time Stamping, Load usage and fault histories, Oscillography, User-level permissions, Cyber security per IEEE 1686-2007, Lockout beacon, Non-Reclose/Hot-Line Tag, and more.

Reliable fault interruption is just the beginning

Versa-Tech features a patented design that is packed with benefits. A direct replacement for traditional hydraulic single phase reclosers, Versa-Tech is a 29.3 kV, 125 kV (BIL), 400A, 8kA rated device that reduces inventory requirements. There is no grounding or maintenance required, and it is rated up to 30,000 mechanical operations. Versa-Tech benefits also include reduced dielectric issues and immunity to lightning strikes.

Reduces inventory requirements
Compact, lightweight design
No grounding or routine maintenance required
Up to 30,000 mechanical operations
Reduced dielectric issues and immunity to lightning

Refined and perfected over the years

Versa-Tech is a trusted recloser packed with the features utilities need to keep pace with modern demands. With local communication options that now include Bluetooth, Versa-Tech delivers flexible communications, advanced monitoring, and enhanced security.

GPS module keeps accurate time and reads latitude / longitude
Yellow manual operating handle to allow open and close operations
Non-reclose / hot line tag lever to enable one-shot instantaneous trip mode
Vacuum interrupter for consistent and reliable fault interruption
Local communication via Wi-Fi, Bluetooth, 900 MHz radio, or serial
Semaphore position indicator shows open or closed status
Lockout beacon blinks to indicate mode and help lineworkers identify a locked-out recloser