

Brand: Killark
Catalog ID: VP10377-S39
VersaMate® metallic pin & sleeve plugs, receptacles, and in-line connectors are designed for heavy duty industrial use. These devices supply power to both fixed and portable electrical equipment including pumps, generators, welders, vacuums, blowers and similar apparatus. Suitable for indoor and outodoor use, as well as applications that include wet, cold, hosedown, hazardous and corrosive environments. Configurations are also available in reverse-service and polarized orientations.
Application
Suitable for indoor or outdoor use. Applications include the wet, cold, hosedown, hazardous or corrosive areas in such industrial applications as:Pulp & Paper Mills, Electrical Power Plants, Petrochemical Plants, Wastewater Treatment, Marine, Docks, Ports, Construction Sites, Breweries, Refineries, Chemical Plants, Grain Facilities , Textile Manufacturing, Food Processing Facilities
Catalog Number
VP10377-S39
EU RoHS Indicator
Finish Type
Baked Powder Epoxy/Polyester Finish
Grommet Range
0.88-1.68
Material
Body-Copper-free aluminum; Contacts-Brass; Spring tensioner-Patented beryllium copper; External screws-316 stainless steel
Product Family
Plugs & Receptacles
Series
VersaMate Series
Style
Style I
Type
Pin & Sleeve
UPC
783936398358
Dimensions
10.87 in x 4.25 in x 4.25 in
Grommet Range
0.88-1.68
Height
4.25 in
Length
10.87 in
Width
4.25 in
Amperage Rating
100 A
Frequency Rating
50-400 Hz
Voltage Rating
Number Of Wires
3
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Carton Quantity
1