
Brand: ANDERSON
Catalog ID: VCELC05012H1
Anderson® VERSAtile™ VCELC copper compression terminals can be used with either VERSA-CRIMP® or conventional compression tools. The connectors are UL listed for copper conductors only.
Catalog Number
VCELC05012H1
Crimp Method
VERSAtileâ„¢ (Accomodates Conventional And Anderson Tools)
Inhibitor Loaded
No
Material
Copper
Material - Body
Copper Rod
Material Type
Standard
Number of Pad Holes
1
Number of Spade Holes
1
Physical Attribute - Number of Holes
1
Style
Impact Extruded
UPC
096359336594
Bolt Diameter
0.5
Diameter - Pad Bolt
0.5 in
Dimensions
3.400 in x 1.187 in x 0.500 in
Height
0.5 in
Length
3.4 in
Length Before Compression
0 in
Weight
0.562 lb
Width
1.187 in
Conductor Diameter (Die Type Tooling) - Maximum
0.813 in
Conductor Diameter (Die Type Tooling) - Minimum
0.811 in
Conductor Diameter (VersaCrimp) - Maximum
0.63 in
Conductor Diameter (VersaCrimp) - Minimum
0.574 in
Lug Conductor Type
CU
UL Listed
Yes
Crimp Method
VERSAtileâ„¢ (Accomodates Conventional And Anderson Tools)
Number of Pad Holes
1
Number of Spade Holes
1
Physical Attribute - Number of Holes
1
Pallet Quantity
3072