HUBBELL
Image of 1SBM18V1 Vertical Pin Standoff Bracket, 18" w/ Plastisol
*Representative image
Image of 1SBM18V1 Vertical Pin Standoff Bracket, 18" w/ Plastisol
Buy America(n) Qualified

Vertical Pin Standoff Bracket, 18" w/ Plastisol

Brand: Chance

Catalog ID: 1SBM18V1

18" Medium Duty Fiberglass Single-Phase Vertical Pin Standoff Bracket with 1" Plasticol Coated Threads

  • Vertical Position Pin Type Insulator Bracket
  • 1.5" (medium duty) fiberglass rod
  • 15° Angle
  • Base and end fittings are hot dip galvanized ductile iron

General

Catalog Number

1SBM18V1

Description - End Fitting

Vertical Pin

Material - Threads

Plastisol

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

950 lb

Strength Rating - Minimum Ultimate, Transverse (T)

2000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1200 lb

UPC

096359067801

Dimensions

Diameter - Rod / Tube

1.5 in

Dimensions

18 in x 2.44 in x 1.41 in

Distance From Pole

18 in

Height

1.41 in

Length

18 in

Mounting Bolt Spacing

  • 6 in
  • 8 in

Weight

8.29 lb

Width

2.44 in

Electrical Ratings

Phase

1-Phase

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

950 lb

Strength Rating - Minimum Ultimate, Transverse (T)

2000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1200 lb

Logistics

Pallet Quantity

120

Standard Package

6