HUBBELL
Image of 1SBH20V4 Vertical Pin Standoff Bracket, 20"

Vertical Pin Standoff Bracket, 20"

Brand: Chance

Catalog ID: 1SBH20V4

Bracket, 20" Heavy Duty Single-Phase Vertical Pin Standoff

  • Vertical Position Pin Type Insulator Bracket
  • 2" (heavy duty) fiberglass rod
  • 15° Angle
  • Base and end fittings are hot dip galvanized ductile iron

General

Catalog Number

1SBH20V4

Description - End Fitting

Vertical Pin

EU RoHS Indicator

No

Material - Threads

Lead

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

1900 lb

Strength Rating - Minimum Ultimate, Transverse (T)

2500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2250 lb

UPC

096359268710

Dimensions

Diameter - Rod / Tube

2 in

Distance From Pole

20 in

Length

20 in

Mounting Bolt Spacing

  • 8 in
  • 10 in

Weight

11.8 lb

Electrical Ratings

Phase

1-Phase

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

1900 lb

Strength Rating - Minimum Ultimate, Transverse (T)

2500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2250 lb

Logistics

Pallet Quantity

64

Standard Package

2