HUBBELL
Image of 2SBH48VV4 Vertical Pin Standoff Bracket, 48" Two-Phase

Vertical Pin Standoff Bracket, 48" Two-Phase

Brand: Chance

Catalog ID: 2SBH48VV4

48" Heavy Duty Fiberglass Two-Phase Vertical Pin Standoff Bracket with 1.375" Lead Threads

  • Vertical Position Pin Type Insulator Bracket
  • 2" (heavy duty) fiberglass rod
  • 15° Angle
  • Base and end fittings are hot dip galvanized ductile iron

General

Catalog Number

2SBH48VV4

Description - End Fitting

Vertical Pin

EU RoHS Indicator

No

Material - Threads

Lead

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

1500 lb

Strength Rating - Minimum Ultimate, Transverse (T)

2500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2250 lb

UPC

096359069201

Dimensions

Diameter - Rod / Tube

2 in

Distance From Pole

48 in

Length

48 in

Mounting Bolt Spacing

  • 5 in
  • 6 in
  • 8 in

Weight

23.5 lb

Electrical Ratings

Phase

2-Phase

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

1500 lb

Strength Rating - Minimum Ultimate, Transverse (T)

2500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2250 lb

Logistics

Pallet Quantity

24

Standard Package

1