
Brand: Chance
Catalog ID: 1SBH18V2
Catalog Number
1SBH18V2
Description - End Fitting
Vertical Pin
Material - Threads
Nylon
Material Type
Standard
Strength Rating - Minimum Ultimate, Longitudinal (L)
1950 lb
Strength Rating - Minimum Ultimate, Transverse (T)
2500 lb
Strength Rating - Minimum Ultimate, Vertical (V)
2250 lb
UPC
096359565611
Diameter - Rod / Tube
2 in
Dimensions
18 in x 18 in x 4.25 in
Distance From Pole
18 in
Height
4.25 in
Length
18 in
Mounting Bolt Spacing
Weight
14.9 lb
Width
18 in
Phase
1-Phase
Strength Rating - Minimum Ultimate, Longitudinal (L)
1950 lb
Strength Rating - Minimum Ultimate, Transverse (T)
2500 lb
Strength Rating - Minimum Ultimate, Vertical (V)
2250 lb
Standard Package
1