
Brand: FARGO
Catalog ID: 6072014
Bolt Installation Torque (Recommended)
40 ft-lbs
Catalog Number
6072014
Material - Clamp
Aluminum
Material - Hardware
Aluminum
Material Type
Non-Standard
Style
4R Stockbridge Damper
UPC
096359251965
Clamping - Maximum
1.821 in
Clamping - Minimum
1.426 in
Diameter - Bolt
0.5 in
Dimensions
24 in x 9 in x 3.54 in
Height
3.54 in
Length
24 in
Weight
18 lb
Width
9 in
Voltage Application
Standard Voltage/EHV
Clamping Range
1.426- 1.821
Conductor Compatibility
ACSR-Bobolink-1431-45/7;ACSR-Plover-1431-54/19;ACSR-Nuthatch-1510.5-45/7;ACSR-Parrot-1510.5-54/19;ACSR-Lapwing-1590-45/7;ACSR-Falcon-1590-54/19;ACSR-Chukar-1780-84/19;ACSR-Bluebird-2156-84/19;ACSR-Kiwi-2167-72/7;AAC-Coreopsis-1590-61;AAC-Cowslip-2000-91;AAC-Sagebrush-2250-91;ACAR-1933-42/19
Conductor Diameter (Main) - Maximum
0 in
Bolt Installation Torque (Recommended)
40 ft-lbs
Pallet Quantity
48