HUBBELL
Image of 607048 Vibration Damper

Vibration Damper

Brand: FARGO

Catalog ID: 607048

  • Bare Conductor/Cable Diameter Range 0.270 - 0.438 in (6.86 - 11.1mm)
  • Clamp Bolt Torque 20 ft-lb
  • To specify Torque Head/Break Away bolt option, add suffix “O” to catalog number.
  • Galvanized steel messenger cable
  • Weights are given a corrosion-resistant finish and have smooth surfaces and rounded edges to eliminate possible corona discharge.
  • The bolted clamp permits easy installation on a wide range of conductor sizes. Aluminum clamping bolt ensure that damper clamp remains tight as conductor temperature changes with current load cycling.

General

Bolt Installation Torque (Recommended)

20 ft-lbs

Catalog Number

607048

Material - Clamp

Aluminum

Material - Hardware

Aluminum

Material Type

Standard

Style

4R Stockbridge Damper

UPC

096359251545

Dimensions

Clamping - Maximum

0.438 in

Clamping - Minimum

0.27 in

Diameter - Bolt

0.5 in

Dimensions

11.1 in x 1.75 in x 3.54 in

Height

3.54 in

Length

11.1 in

Weight

3 lb

Width

1.75 in

Electrical Ratings

Voltage Application

Standard Voltage/EHV

Conductor Related

Clamping Range

0.27- 0.438

Conductor Diameter (Main) - Maximum

0 in

Force Related

Bolt Installation Torque (Recommended)

20 ft-lbs

Logistics

Carton Quantity

10

Pallet Quantity

210