

Brand: Killark
Catalog ID: VM1L4530S5GLG
The VM1L Series is a low profile low bay energy efficient LED. The design of the VM1L makes it suitable for harsh and hazardous environments using a cast copper-free aluminum housing and mount. Its low profile design allows it to fit in areas where there low ceiling heights will not allow for a larger fixture while still supplying high quality illumination.
Application
CERTILITE® V VM1L LED fixtures are designed for installations where moisture, dirt, dust, corrosion and vibration may be present, or NEMA 3 and 4X areas where wind, water, snow or high ambients can be expected. They can be used in locations made hazardous by the presence of flammable vapors or gases or combustible dusts as defined by the NEC, Typical applications include manufacturing plants, and certain chemical and petrochemical processing facilities, sewage treatment plants, off-shore and dockside installations, garages and storage facilities
Catalog Number
VM1L4530S5GLG
Finish Type
Powder Epoxy Paint
Light Source
Lumen Range
5,001-10,000 lm
Lumens
5267
Mounting Type
Optic Type
Glass Globe - Fluted
Product Family
Lighting
Series
VM1L Series
UPC
783936107349
Hub Size
1-1/2"
Current Rating
100 A
Frequency Rating
50/60 Hz
Lumens Per Watt
117
Voltage Rating
120-277 VAC
Wattage
45 W
Buy America(n) Qualified
Contact Manufacturer
Hazardous Rating(s)
Lumen Range
5,001-10,000 lm
Lumens
5267