


Brand: Killark
Catalog ID: VML2X1230C3G
Application
Catalog Number
VML2X1230C3G
Color Temperature
5000 K
Finish Type
Powder Epoxy Paint
Light Source
Lumen Range
12,000 - 18,000 lm
Lumens
12000
Mounting Type
Optic Type
Glass Globe
Series
VML-X Series
Hub Size
1"
Current / Amperage Rating
0.83-0.36 A
Frequency Rating
50-60 Hz
Voltage Rating
120-277 VAC
Wattage
100 W
Hazardous Rating(s)
Color Temperature
5000 K
Lumen Range
12,000 - 18,000 lm
Lumens
12000