HUBBELL
VML-X Series LED Area light 100 Watt, 120-277VAC, 12000 Lumen 3/4" Pendant Mount
Image of VML2X1230A2G VML-X Series LED Area light 100 Watt, 120-277VAC, 12000 Lumen 3/4" Pendant Mount
Image of VML2X1230A2G VML-X Series LED Area light 100 Watt, 120-277VAC, 12000 Lumen 3/4" Pendant Mount
play
Image of VML2X1230A2G VML-X Series LED Area light 100 Watt, 120-277VAC, 12000 Lumen 3/4" Pendant Mount

VML-X Series LED Area light 100 Watt, 120-277VAC, 12000 Lumen 3/4" Pendant Mount

Brand: Killark

Catalog ID: VML2X1230A2G

The VML-X Series is an Area Light fixture using energy efficient LED's. The redesigned CertiLite VML-X uses optics on the LED's to direct the light to where it is needed. This fixture is made with a cast copper-free aluminum housing and mount that is suitable for harsh and hazardous environments. The design of this fixture internal heat sink keeps a clean look on the outside of the fixture creating a LED fixture that does not contain external heat fins. Easily Retro fit any old HID or LED fixture to the new VML-X for a cleaner more efficient light.

  • Energy Efficient and Long Life LED's
  • Walkway Optic patterns
  • Easy Retrofit to Competitors
  • Finless Design
  • Lighter Weight
  • LED Color of 5000K with 80 CRI
  • Wildlife Friendly Color options

General

Application

  • Class I Division 2 Hazardous Locations
  • Class II Hazardous Dust
  • Zone 2 Hazardous Locations
  • Off and On Shore Oil and Gas
  • Wet and Marine Locations
  • Food and Beverage
  • Heavy Industrial

Catalog Number

VML2X1230A2G

Color Temperature

5000 K

Finish Type

Powder Epoxy Paint

Light Source

  • LED
  • LED

Lumen Range

12,000 - 18,000 lm

Lumens

12000

Mounting Type

  • Pendant
  • Pendant

Optic Type

Glass Globe

Series

VML-X Series

Dimensions

Hub Size

3/4"

Electrical Ratings

Current / Amperage Rating

0.83-0.36 A

Frequency Rating

50-60 Hz

Voltage Rating

120-277 VAC

Wattage

100 W

Certifications And Compliance

Hazardous Rating(s)

  • Class I, Div2, Groups A,B,C,D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Div. 1&2, Groups E,F,G
  • IECEx QPS 15.0006
  • Ex ec IIC T4/T3 Gc
  • Ex tb IIIC T4/T3 Db
  • QPS 22ATEX7000

Operational

Color Temperature

5000 K

Lumen Range

12,000 - 18,000 lm

Lumens

12000