

Brand: GAI-Tronics
Catalog ID: 925-124G502
Catalog Number
925-124G502
Color
Gray
Connectivity Options
Ethernet with RTU
Material
Aluminum
Output Level Speaker
8 Ohm
Power
30 W
Series
SP2 Series
Signal Type
VoIP
Type
Hazardous Area Handset/Speaker Stations
Weather Rating
IP66
Height
14.31 in
Weight
49 lb
Width
13.06 in
Input Voltage
100-240 VAC
Power
30 W
Signal
VoIP
Certified Listed
IEC
Hazardous Rating(s)
IEC Zone 1
Weather Rating
IP66
Connectivity Options
Ethernet with RTU
Output Level Speaker
8 Ohm