

Brand: GAI-Tronics
Catalog ID: 925-141G502
Catalog Number
925-141G502
Color
Gray
Connectivity Options
Ethernet with ALT Page & RTU
Material
Aluminum
Output Level Speaker
8 Ohm
Power
30 W
Series
SP2 Series
Signal Type
VoIP
Type
Weather Rating
IP66
Height
14.31 in
Weight
49 lb
Width
13.06 in
Input Voltage
100-240 VAC
Power
30 W
Signal
VoIP
Certified Listed
IEC
Hazardous Rating(s)
IEC Zone 1
Weather Rating
IP66
Connectivity Options
Ethernet with ALT Page & RTU
Output Level Speaker
8 Ohm
Temperature Range
-4°F to +140°F (-20°C to +60°C)