HUBBELL
Image of 228-02-2002-901 VR Help Point (SMART analogue), 2 button (faceplate only)
Image of 228-02-2002-901 VR Help Point (SMART analogue), 2 button (faceplate only)

VR Help Point (SMART analogue), 2 button (faceplate only)

Brand:

Austdac

Catalog ID:

228-02-2002-901

The VR Help Point family of telephones is fully electronic, vandal and weather resistant. It provides hands-free loudspeaking communications for any public area.

Product details

General

Catalog Number

228-02-2002-901

CE Compliant

Yes

Color

Silver

Connectivity Options

SMART Analogue

Mount location

Flush-Mount & Surface-Mount

Output Level Ringer

75 dBA @ 2 ft.

Signal Type

Analog

Specifications

CE

Storage Temperature Range

-40° C to +70° C

Type

Two-Button

Weather Rating

IP65

Dimensions

Dimensions

1.9 in x 7.1 in x 13.9 in

Height

13.9 in

Length

1.9 in

Weight

4.4 lb

Width

7.1 in

Electrical Ratings

Input Voltage

Phone Line

Signal

Phone Line

Certifications And Compliance

CE Compliant

Yes