HUBBELL
VUCGG-1-200 - 200W V Series Incandescent - 1/2" Hub With Globe and Guard
Image of VUCGG-1-200 VUCGG-1-200 - 200W V Series Incandescent - 1/2" Hub With Globe and Guard
Image of VUCGG-1-200 VUCGG-1-200 - 200W V Series Incandescent - 1/2" Hub With Globe and Guard

VUCGG-1-200 - 200W V Series Incandescent - 1/2" Hub With Globe and Guard

Brand: Killark

Catalog ID: VUCGG-1-200

200W V Series Incandescent - 1/2" Hub With Globe and Guard

  • Electrostatically applied epoxy/polyester finish
  • Modular design
  • Hubs are threaded for attachment to conduit
  • Set screws in pendant fixture
  • Copper-free aluminum (less than .004%)

The V Series Utility Incandecent enclosed and gasketed wet locaion fixture. The housing has a electrosatically applied epoxy poweder coat paint for corosion resistance.

General

Catalog Number

VUCGG-1-200

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Lamp Type

Medium Base

Light Source

  • Incandescent
  • Incandescent

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Optic Type

Glass Globe - Clear

Product Family

Lighting

Series

V Series

UPC

783936823386

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

300 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator