HUBBELL
VWSQ Series 30A 2P 3W NEMA 4X Mechanically Interlocked Receptacle
Image of VWSQ3023 VWSQ Series 30A 2P 3W NEMA 4X Mechanically Interlocked Receptacle
*Representative image
Image of VWSQ3023 VWSQ Series 30A 2P 3W NEMA 4X Mechanically Interlocked Receptacle

VWSQ Series 30A 2P 3W NEMA 4X Mechanically Interlocked Receptacle

Brand: Killark

Catalog ID: VWSQ3023

30A 2W3P NEMA 4X Mechanically Interlocked Receptacle

  • Compact size and footprint
  • Plug Interlock Mechanism for Dead-Front construction. Switch cannot be turned “ON” without fully inserted plug. Plug cannot be removed with switch in “ON” position
  • Factory Wired Receptacle (Load Side)
  • “Off” position is padlockable for maintenance safety
  • Auxiliary Contact (late-make early-break) rated 10 Amp, 1/3 HP at 125/250 VAC.
  • Adjustable mounting lugs
  • Feed-through construction
  • Horsepower-rated internal switch

Killark VersaMate® VWSQ Series of Switched and Interlocked receptacles provides for a receptacle solution in standard location areas. NEMA 4X weather-ingress ratings allow for indoor and outdoor use, and copper-free aluminum construction with electrostatically applied polyester/epoxy coating ensure the ultimate in corrosive resistance. Plug Interlock Mechanism for Dead-Front construction, ensuring that the switch cannot be turned on without a fully inserted plug (plug cannot be removed with switch in “ON”position, preventing possibly damaging arcs and sparks).

General

Catalog Number

VWSQ3023

EU RoHS Indicator

Hub Pattern

Feed-Thru

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Plugs & Receptacles

Receptacle Type

Mechanically Interlocked

Series

VWSQ Series

Type

Pin & Sleeve

UPC

783936833392

Dimensions

Hub Size

1"

Electrical Ratings

Amperage Rating

30 A

Conductor Related

Number Of Poles

2

Number Of Wires

3

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Nema Rating

3, 4, 4X, 7(B, C, D), 9(F, G)

Configuration

Hub Pattern

Feed-Thru

Logistics

Carton Quantity

1